Honeywell Obstruction Lighting
 Toll Free in US & Canada 877-285-4HON (4466), International 937-484-2000
  Airport Systems  >  sitemap  >  Obstruction Lighting  >  Products  >  ob2xseries

Airport Systems
Web Site


 
Hot News!!

Honeywell Obstruction Lighting is located in Urbana, Ohio with business hours from 8:00 AM to 5:00 PM EST, Monday through Friday. For Obstruction Lighting Customer Service or Technical Support please call 877-285-4466 and select the appropriate option. International callers use 937-484-2000.

For after hours Flex-Tech Support between 7am - 7pm EST please call 937-869-6406 or 937-869-6290, or arrange for an Evening or Weekend Technical Support appointment by calling 877-285-4466, Option 4, during regular business hours.

New Page: Internet Sales Specials. These items will be available on a first come, first serve basis and quantities may be limited. Please contact Customer Service at 877-285-4466, option 1, to place an order for these items.

OB2x SERIES  SPECIFICATIONS



Photometric Specifications
 
Beam Spread: 360° Horizontal; 3° Minimum Vertical
 
Effective Intensity: > or = 32 Candela
 
Note: Optical specifications per FAA and ICAO guidelines. Photometrics tested and approved by ETL, an independent testing laboratory.
 
 
 
Environmental Specifications
 
Temperature: -55°C to +55°C (-67°F to 130°F)
 
Humidity: 95% Relative Humidity
 
Misc: Will withstand exposure to wind-blown rain from any direction.
Will withstand exposure to salt-laden atmosphere.
Will withstand windspeed of 240 kph (150 mph).
 
 
 
Mechanical Specifications
 
Base Material: Cast aluminum with aviation orange, powdercoat paint finish.
 
Lens: Heat resistant glass, red.