Honeywell Obstruction Lighting
 Toll Free in US & Canada 877-285-4HON (4466), International 937-484-2000
  Airport Systems  >  sitemap  >  Obstruction Lighting  >  Products  >  kg114

Airport Systems
Web Site


 
Hot News!!

Honeywell Obstruction Lighting is located in Urbana, Ohio with business hours from 8:00 AM to 5:00 PM EST, Monday through Friday. For Obstruction Lighting Customer Service or Technical Support please call 877-285-4466 and select the appropriate option. International callers use 937-484-2000.

For after hours Flex-Tech Support between 7am - 7pm EST please call 937-869-6406 or 937-869-6290, or arrange for an Evening or Weekend Technical Support appointment by calling 877-285-4466, Option 4, during regular business hours.

New Page: Internet Sales Specials. These items will be available on a first come, first serve basis and quantities may be limited. Please contact Customer Service at 877-285-4466, option 1, to place an order for these items.

KG114  SPECIFICATIONS




Photometric
 
Beam Spread: 360° Horizontal
3° Minimum Vertical
 
Effective Intensity: > or = 1,600 Candela (ICAO)
> or = 2,000 ± 25% (FAA)
 
Note: Optical specifications per FAA and ICAO guidelines. Photometrics tested and approved by ETL, an independent testing laboratory.
 
 
 
Environmental
 
Temperature: -55°C to +55°C (-67°F to 130°F)
 
Humidity: 95% Relative Humidity
 
Exposure:

Wind-blown rain from any direction
Windspeed of 240 kph (150 mph).
Salt-laden atmosphere

 
 
 
Mechanical
 
Lens: Heat resistant glass, red.
 
Frame: Cast aluminum with stainless steel
 
Dimensions: 18 (Diameter) x 33 (Height)
 
Weight: 67 lbs.
 
Mounting Pattern: Quantity 4, 17.5mm (11/16") diameter holes, 90° apart on a 337mm (13.25") bolt circle