Honeywell Obstruction Lighting
 Toll Free in US & Canada 877-285-4HON (4466), International 937-484-2000
  Airport Systems  >  sitemap  >  Obstruction Lighting  >  Products  >  fg3000b

Airport Systems
Web Site


 
Hot News!!

Honeywell Obstruction Lighting is located in Urbana, Ohio with business hours from 8:00 AM to 5:00 PM EST, Monday through Friday. For Obstruction Lighting Customer Service or Technical Support please call 877-285-4466 and select the appropriate option. International callers use 937-484-2000.

For after hours Flex-Tech Support between 7am - 7pm EST please call 937-869-6406 or 937-869-6290, or arrange for an Evening or Weekend Technical Support appointment by calling 877-285-4466, Option 4, during regular business hours.

New Page: Internet Sales Specials. These items will be available on a first come, first serve basis and quantities may be limited. Please contact Customer Service at 877-285-4466, option 1, to place an order for these items.

FLASHGUARD 3000B  PRODUCT OVERVIEW


FG 3000B Medium Intensity Dual Lighting System

FAA Type: L-864/L-865 Medium Intensity Dual Lighting
ICAO Type: Medium Intensity Obstacle Light

Certified to:
FAA Advisory Circular AC 150/5345-43E

Compliant to:
ICAO Annex 14
Transport Canada TP 382E
DGAC of Mexico

More specs: general specs | photos | models | tower layouts

Documentation: data sheet (PDF)* | order product literature
                    | troubleshooting guide (PDF)* |

Ordering info: order replacement parts | or request a quote
                   | limited warranty | on-line ordering policy

* To view PDF files, download the Adobe Acrobat Reader

USE

The FlashGuard 3000B Medium Intensity Dual Lighting System combines a daytime white strobe light and a nighttime red flashing light into a single flashhead, eliminating the need for two separate lighting systems. The flashhead is powered and controlled by a power supply that can be mounted remotely at the base of the structure. The power supply constantly monitors the operation of the system, and provides alarm contact closure upon any failure. The system automatically switches between day, twilight and night intensities by the use of a calibrated photocell. FlashGuard 3000B flashheads incorporate a light blocking strip that minimizes ground scatter light, resulting in a "community friendly" lighting system.

Application

Medium Intensity obstruction lighting systems are typically used on structures between 150' (45M) and 500' (150M) above ground level to provide aviation safety. The use of a medium intensity white strobe during the daytime typically eliminates the need to paint the structure with aviation orange and white stripes. The use of a red flashing beacon at night provides a "community friendly" light. Honeywell medium intensity obstruction lights are designed for lighting tall structures such as communication, television and radio towers, smokestacks, cooling towers, tall buildings, catenary river crossings and bridges.

FEATURES

  • Single flashhead provides dual red/white medium intensity operation with no moving parts.
  • Dual flashtubes and dual trigger transformers provide nighttime redundancy - no single point of failure in flashhead
  • Precise optics minimize ground scatter light
  • Alarm contacts provided for connection to any monitoring system
  • Honeywell monitoring and remote diagnostic upgrades available
  • Rugged design of flashhead and power supply is suitable for outdoor installation in any climate

Flashhead

  • Upper optics provides Red Flashing Beacon lighting
  • Lower optics provides Medium Intensity White Strobe lighting
  • Internally triggered Xenon strobetubes utilized for long-life and maximum efficiency, without creating corrosive ozone
  • Parabolic reflector/linear strobetubes optics combination provides very precise optics and blocks ground scatter light in both red and white operation
  • Lens raises and locks in place, providing easy access to strobetubes
  • Only 5 components used in flashhead - minimal maintenance required at top of structure
  • Dual flashtubes and trigger transformers provide nighttime redundancy
  • Safety interlock switch included
  • No moving parts
  • High temperature, UV resistant acrylic used for flashhead lens

Power Supply

  • Provides power electronics, timing circuitry, and monitoring for lighting system
  • Automatic day/night intensity control
  • Manual intensity override
  • Easily accessible components
  • Plug-in circuit cards
  • Control and monitoring for up to four steady burning obstruction lights included
  • Fail-safe monitoring system with five remote alarm contacts
  • Stainless steel NEMA 4X enclosure
  • Low power consumption