|
Photometric Specifications
|
| |
|
Day Mode
|
20,000 candela +/- 25%
|
| |
| Night Mode |
2,000 candela +/- 25%
|
| |
|
Beam Spread
|
3° minimum
|
| |
| Horizontal Coverage |
360°, omni-directional |
| |
|
'Ground Scatter Light' cut-off angle
|
< 3% light output at -10° vertical
|
| |
|
Flash Rate
|
40 FPM day and night operation |
| |
|
Environmental Specifications
|
| |
| Temperature |
-55° C to +55° C (-67° F to +130° F) |
| |
|
Will withstand exposure to:
|
95% relative humidity.
Wind-blown rain from any direction.
Salt-laden atmosphere.
Windspeeds of 240 kph (150 mph)
|
| |
|
Mechanical Specifications
|
| |
|
Dimensions
|
97 lbs (Weight) 21.75x18.5x26.63 (Dimensions) |
| |
|
Flashhead
|
23 lbs (Weight) 15.75x15.75x17 (Dimensions) |
| |
|
Power Supply
|
74 lbs (Weight) 21.7x18.5x9.63 (Dimensions) |
| |
|
Power Supply enclosure rating
|
NEMA 4X
|
| |
|
Power Supply enclosure material
|
304 stainless steel (standard)
316L stainless steel (optional)
|
| |
|
Flashhead cover material
|
High temperature, UV resistant acrylic |
| |
|
Electrical Specifications
|
| |
|
Input Voltages Available
|
120, 208, 240, 277, 380, 480 VAC, Single or Three Phase, 24 VDC
|
| |
|
Input Frequencies Available
|
50 or 60 Hz
|
| |
|
Power Consumption, Day Mode
|
195 Watts
|
| |
|
Power Consumption, Night Mode
|
70 Watts
|
| |
| Alarm Contacts (from C dry-contact) |
3 total: Power Failure, Strobe Failure,
Day/Night Status |
| |