 |
Honeywell Obstruction Lighting is located in Urbana,
Ohio with business hours from 8:00 AM to 5:00 PM EST, Monday through
Friday. For Obstruction Lighting Customer Service or Technical Support
please call 877-285-4466 and select the appropriate option.
International callers use 937-484-2000.
For after hours Flex-Tech
Support between 7am - 7pm EST please call 937-869-6406 or 937-869-6290,
or arrange for an Evening or Weekend Technical Support appointment
by calling 877-285-4466, Option 4, during regular business hours.
New Page: Internet Sales Specials. These
items will be available on a first come, first serve basis and quantities may be
limited. Please contact Customer Service at 877-285-4466, option 1, to place an
order for these items.
|
Medium Intensity White Lighting System
FAA Type: L-865 or L-866 Medium Intensity White Lighting
ICAO Type: Medium Intensity Obstacle Light
Certified to:
FAA Advisory Circular AC 150/5345-43E
Compliant to:
ICAO Annex 14
Transport Canada TP 382E
DGAC of Mexico
More specs:
general specs |
photos |
models |
tower layouts
Documentation:
data sheet (PDF)* |
order product literature
|
troubleshooting guide (PDF)*
Ordering info:
order replacement parts |
or request a quote
| limited
warranty | on-line ordering policy
* To view PDF files, download the Adobe Acrobat Reader
USE
The FG2000B Medium Intensity White Lighting System utilizes a white strobe light for daytime and nighttime marking. The flashhead is powered and controlled by a power supply that can be mounted remotely at the base of the structure. The power supply constantly monitors the operation of the system, and provides alarm contact closure upon any failure. The system automatically switches between day and night intensities by use of a calibrated photocell. FlashGuard 2000B flashheads incorporate a light blocking strip that minimizes ground scatter light, resulting in a "community friendly" lighting system.
Application
Medium Intensity obstruction lighting systems are typically used on structures between 150' (45M) and 500' (150M) above ground level to provide aviation safety. The use of a medium intensity white strobe during daytime typically eliminates the need to paint the structure with aviation orange and white strips. Honeywell medium intensity obstruction lights are designed for lighting tall structures such as communication, television and radio towers, smokestacks, cooling towers, tall buildings, catenary river crossings and bridges.
FEATURES
-
Single flashhead provides medium intensity white operation
-
Precise optics minimize ground scatter
-
Rugged design of flashhead and power supply is suitable for outdoor installation in any climate
Flashhead
-
Internally triggered Xenon strobetubes utilized for long-life and maximum efficiency, without creating corrosive ozone
-
Parabolic reflector/linear strobetubes optics combination provides very precise optics and blocks ground scatter light in both red and white operation
-
Lens raises and locks in place, providing easy access to strobetubes
-
Only 3 components used in flashhead - minimal maintenance required at top of structure
-
Safety interlock switch included
-
No moving parts
-
High temperature, UV resistant acrylic used for flashhead lens
Power Supply
-
Provides power electronics, timing circuitry, and monitoring for lighting system
-
Automatic day/night intensity control
-
Manual intensity override
-
Easily accessible components
-
Plug-in circuit cards
-
Fail safe monitoring system with three remote alarm contacts
-
Low power consumption
|