 |
Honeywell Obstruction Lighting is located in Urbana,
Ohio with business hours from 8:00 AM to 5:00 PM EST, Monday through
Friday. For Obstruction Lighting Customer Service or Technical Support
please call 877-285-4466 and select the appropriate option.
International callers use 937-484-2000.
For after hours Flex-Tech
Support between 7am - 7pm EST please call 937-869-6406 or 937-869-6290,
or arrange for an Evening or Weekend Technical Support appointment
by calling 877-285-4466, Option 4, during regular business hours.
New Page: Internet Sales Specials. These
items will be available on a first come, first serve basis and quantities may be
limited. Please contact Customer Service at 877-285-4466, option 1, to place an
order for these items.
|
Controls for Incandescent Obstruction Lighting Fixtures
Compliant to applicable FAA and ICAO standards
More specs:
models
Documentation:
data sheet (PDF)*
|
order product literature
Ordering info:
order replacement parts
|
or request a quote
| limited warranty
| on-line ordering policy
* To view PDF files, download the Adobe Acrobat Reader
USE
Honeywell 9LC series lighting controls combine digital circuitry with
rugged electromechanical hardware to yield the industry's
most comprehensive obstruction lighting controls. Standard
models are available for all common FAA and ICAO applications.
The 9LCs modular design allows for custom controls for almost
any combination of flashing red beacons and sidelights. All
models include a NEMA 4X outdoor housing and a calibrated
photocell for automatic day/night switching. A photocell override
switch is standard on all systems, facilitating troubleshooting
or maintenance. All controls provide comprehensive status
indicators and alarm contacts for easy connection to remote
monitoring systems.
FEATURES
-
Controls for multiple beacons flash all beacons simultaneously
per FAA and ICAO specifications
-
Lightning protection provided by:
-
Circuit breaker protection to all tower lighting circuits
-
MOV surge suppressors on all inputs, outputs, and photocell
lines
-
Torroidal current sensors isolate tower lines from monitoring
circuitry
-
Load balance resistor capability is available
-
Modular design allows customization for nearly any application.
-
Dozens of models already developed for control of up to
14 beacons
-
Boost Transformer(s) capability is available to reduce wire
gauge required to power beacons
Alarm Contacts / Control Status
-
Individual alarm contacts and control status is provided
for:
-
Control power failure
-
Day/night mode status
-
Each flashing red beacon
-
Each level of steady burning obstruction lights
-
Flasher By-Pass alarm/status for each beacon
-
Number of lamps being monitored can easily be changed by
setting dip-switches
-
Bi-color red/green LED status indicators provide instant
indication of alarm and control status
-
Normally open and normally closed alarm contacts are both
available
-
Primary and auxiliary alarm contacts provided
|