Honeywell Obstruction Lighting
 Toll Free in US & Canada 877-285-4HON (4466), International 937-484-2000
  Airport Systems  >  Obstruction Lighting  >  Products  >  strobeguard

Airport Systems
Web Site


 
Hot News!!

Honeywell Obstruction Lighting is located in Urbana, Ohio with business hours from 8:00 AM to 5:00 PM EST, Monday through Friday. For Obstruction Lighting Customer Service or Technical Support please call 877-285-4466 and select the appropriate option. International callers use 937-484-2000.

For after hours Flex-Tech Support between 7am - 7pm EST please call 937-869-6406 or 937-869-6290, or arrange for an Evening or Weekend Technical Support appointment by calling 877-285-4466, Option 4, during regular business hours.

New Page: Internet Sales Specials. These items will be available on a first come, first serve basis and quantities may be limited. Please contact Customer Service at 877-285-4466, option 1, to place an order for these items.

STROBEGUARD  TOWER LAYOUTS SGF-60 SERIES



Dual High Intensity Obstruction Lighting Standards (FAA Style F)
Day Protection 200,000 cd White Strobe
Twilight Protection 20,000 cd White Strobe
Night Protection 2,000 cd Red Beacon and Sidelights

L-856 L-856 High Intensity Strobe
3 Flashguards required per level for 360° coverage
L-864 L-864 Flashing Red Beacon
L-810 L-810 Red Obstruction Light

Dual Configuration

Notes:

  • The height of the main structure excluding all appurtenances such as rods, antennas, obstruction lights, etc., determines the number of light levels.
  • Note: Any appurtenances over 40 feet (12 meters) requires additional lighting, consisting of a Medium Intensity L-865 White Strobe and a L-864 Red Beacon.
  • This dual lighting system includes red light (L-864) for nighttime and high intensity flashing lights (L-856) for daytime and twilight use. This lighting system may be used in lieu of operating a high intensity flashing white lighting system at night. There may be some populated areas where the use of high intensity lighting may cause significant environmental concerns. The use of the dual lighting system should reduce/mitigate those concerns.
  • The chart above illustrates the requirements for standard lighting of towers and supporting structures in accordance with FAA Advisory Circular 70/7460-1; Chapters 3, 4, 9, and 12.