Honeywell Obstruction Lighting
 Toll Free in US & Canada 877-285-4HON (4466), International 937-484-2000
  Airport Systems  >  Obstruction Lighting  >  Products  >  strobeguard

Airport Systems
Web Site


 
Hot News!!

Honeywell Obstruction Lighting is located in Urbana, Ohio with business hours from 8:00 AM to 5:00 PM EST, Monday through Friday. For Obstruction Lighting Customer Service or Technical Support please call 877-285-4466 and select the appropriate option. International callers use 937-484-2000.

For after hours Flex-Tech Support between 7am - 7pm EST please call 937-869-6406 or 937-869-6290, or arrange for an Evening or Weekend Technical Support appointment by calling 877-285-4466, Option 4, during regular business hours.

New Page: Internet Sales Specials. These items will be available on a first come, first serve basis and quantities may be limited. Please contact Customer Service at 877-285-4466, option 1, to place an order for these items.

STROBEGUARD  SPECIFICATIONS SGF-60 SERIES



Photometric Specifications
 
Day 270,000 candela +/- 25%
 
Twilight 20,000 candela +/- 25%
 
Night 2,000 candela +/- 25%
 
Beam Spread 3° minimum
 
Horizontal Coverage 120° - A minimum of three flashheads are required for 360° horizontal coverage
 
Cut-off Angle <3% light output at -10° vertical
 
Flash Rate 40 FPM (flashes per minute)
 
Environmental Specifications
 
Temperature -55° C to +55° C (-67° F to +130° F)
 
Humidity 95% relative humidity
 
Exposure Wind-blown rain from any direction.
Salt-laden atmosphere.
Windspeeds of 240 kph (150 mph)
 
Mechanical Specifications
 
Dimensions
 
Weight, Control 11 kg (24 lbs)
 
Weight, Flashhead 37 kg (82 lbs)
 
Enclosure Rating NEMA 4X
 
Enclosure Material 304 stainless steel (standard)
316L stainless steel (optional)
 
Electrical Specifications
 
Input Voltages 120, 208, 240, 277, 380, 480 VAC, Single or Three Phase
 
Input Frequencies 50 or 60 Hz
 
Power Consumption 0.55 kVA each