Honeywell Obstruction Lighting
 Toll Free in US & Canada 877-285-4HON (4466), International 937-484-2000
  Airport Systems  >  Obstruction Lighting  >  Products  >  siteguard

Airport Systems
Web Site


 
Hot News!!

Honeywell Obstruction Lighting is located in Urbana, Ohio with business hours from 8:00 AM to 5:00 PM EST, Monday through Friday. For Obstruction Lighting Customer Service or Technical Support please call 877-285-4466 and select the appropriate option. International callers use 937-484-2000.

For after hours Flex-Tech Support between 7am - 7pm EST please call 937-869-6406 or 937-869-6290, or arrange for an Evening or Weekend Technical Support appointment by calling 877-285-4466, Option 4, during regular business hours.

New Page: Internet Sales Specials. These items will be available on a first come, first serve basis and quantities may be limited. Please contact Customer Service at 877-285-4466, option 1, to place an order for these items.

SITEGUARD  PRODUCT OVERVIEW


RDU-3000B RDU-3000B Obstruction Light Monitoring System


Documentation: data sheet (PDF)*
                     | order product literature

Additional Monitoring Products:WC-60 Monitoring System
                                        | DC-60 Monitoring System

* To view PDF files, download the Adobe Acrobat Reader


USE

The SiteGuard RDU-3000B is the complete diagnostic monitoring solution available for Honeywell's medium intensity FlashGuard 3000/3000B.

The RDU-3000B is available to deliver alarms over a POTS line, with a wireless option (WM-3000/D) and with a serial interface for connection to additional 1/0 systems. The RDU-3000B utilizes windows based NOC monitoring software to provide the tower site owner/manager a full featured site event and alarm management tool. Site information can be maintained with a set of windows based screens that provide all of the alarm information listed above along with site contact information and a simulation of the tower and its lighting in the current state.

The NOC monitoring software may be utilized to monitor all of the towers in your portfolio.

RDU-3000B RDU-3000B















Features

NOC Screen 1 The RDU-3000B provides the following monitor alarm points:

  • Flash activity and mode verification
  • Side light alarmsn
  • AC power monitoring
  • Cabinet temperature
  • Remote control of test switches
  • Photocell condition
  • Capacitor stack voltages, idle/discharged
  • Trigger voltage presence


NOC Screen 2 NOC Screen 3