 |
Honeywell Obstruction Lighting is located in Urbana,
Ohio with business hours from 8:00 AM to 5:00 PM EST, Monday through
Friday. For Obstruction Lighting Customer Service or Technical Support
please call 877-285-4466 and select the appropriate option.
International callers use 937-484-2000.
For after hours Flex-Tech
Support between 7am - 7pm EST please call 937-869-6406 or 937-869-6290,
or arrange for an Evening or Weekend Technical Support appointment
by calling 877-285-4466, Option 4, during regular business hours.
New Page: Internet Sales Specials. These
items will be available on a first come, first serve basis and quantities may be
limited. Please contact Customer Service at 877-285-4466, option 1, to place an
order for these items.
|
DC-60 Obstruction Light Monitoring System
Documentation: data sheet (PDF)*
| order product literature
Additional Monitoring Products: WC-60 Monitoring System
| RDU-3000B
Monitoring System
* To view PDF files, download the Adobe
Acrobat Reader
USE
Honeywell's SiteGuard DC-60 remote monitoring combines
Honeywell's expertise in security and monitoring with
our expertise in tower lighting.
System Includes:
- NEMA4 enclosure
- 565 keypad control center with LCD display
- Communications hardware
- Battery back-up
- Local telephone hookup
- Phone line surge arrestor
FEATURES
- Six input zones for specific point monitoring
- Simple system set-up with one call to Honeywell
- Surge protection device for telephone line
- Keypad for on-site alarm verification
- NEMA4 outdoor housing or built-in tower light control housing
- Uses industry standard, no- proprietary components
SITEGUARD PRODUCT FEATURES
SiteGuard monitoring services handle all time dependent monitoring tasks without
requiring your interaction. If a light “burns out,” Honeywell's system does
the following:
- Dry contact output is read into the SiteGuard System
- SiteGuard initiates alarm call either over phone lines or wireless connection
- Alarm received at Honeywell's ProtectionNet Network operations center,
with operators providing around the clock, 365 days a year service
- ProtectionNet initiates an FAA Notice to Airmen (NOTAM) for any appropriate
lighting failure
- The client is notified of the failure via telephone, voicemail, pager,
fax or email
- With the NOTAM in place, you can now work at your own schedule to repair
the light outage
- If after 14 days we have not heard from you, we will contact you to determine
the status of your tower
- We will file the NOTAM extension if necessary or we will remove the NOTAM,
with no additional work from you
ADDITIONAL SYSTEM SERVICES
- You receive a monthly report detailing daily day/night activity and all
other site activity
- All calls between each site and Honeywell's ProtectionNet Central Station
are made on a toll-free “800” telephone number, or a wireless system. All
communication costs are included with the monitoring system
- SiteGuard monitoring solutions combine the products with the simplest service,
to give you the most reliable, affordable monitoring solution available
|