Honeywell Obstruction Lighting
 Toll Free in US & Canada 877-285-4HON (4466), International 937-484-2000
  Airport Systems  >  Obstruction Lighting  >  Products  >  ob2xseries

Airport Systems
Web Site


 
Hot News!!

Honeywell Obstruction Lighting is located in Urbana, Ohio with business hours from 8:00 AM to 5:00 PM EST, Monday through Friday. For Obstruction Lighting Customer Service or Technical Support please call 877-285-4466 and select the appropriate option. International callers use 937-484-2000.

For after hours Flex-Tech Support between 7am - 7pm EST please call 937-869-6406 or 937-869-6290, or arrange for an Evening or Weekend Technical Support appointment by calling 877-285-4466, Option 4, during regular business hours.

New Page: Internet Sales Specials. These items will be available on a first come, first serve basis and quantities may be limited. Please contact Customer Service at 877-285-4466, option 1, to place an order for these items.

OB2x SERIES  PRODUCT OVERVIEW


OB2X Series Obstruction Lights

FAA Type: L-810 Low Intensity Steady Burning Light
ICAO Type: Low Intensity Obstacle Light

More specs: general specs | models

Documentation: data sheet (PDF)*
                    | order product literature

Ordering info: order replacement parts
                  | or request a quote | limited warranty
                  | on-line ordering policy

* To view PDF files, download the Adobe Acrobat Reader

USE

Honeywell obstruction lights are designed for the lighting of television, radio, communications, microwave, transmission line towers, and other obstructions to aerial navigation as specified by the FAA, FCC, ICAO, DGAC of Mexico and Transport Canada. They are also used with wind cones and other elevated airfield lighting products.

FEATURES

Single OB2xSeries

  • The OB20 and OB21 single obstruction lights are equipped with a screw base lamp receptacle.
  • Fixtures are cast aluminum and utilize flange type Red Fresnel lenses.
  • Fixtures are available with either bottom entrance (OB20) or side entrance (OB21) for 3/4-inch or 1-inch conduit fittings.
Double OB2xSeries
  • The OB22 and OB24 dual obstruction lights are equipped with a screw base lamp receptacle.
  • Fixtures are cast aluminum and utilize flange type Red Fresnel lenses.
  • Fixtures are available with either bottom entrance (OB22) or side entrance (OB24) for 3/4-inch or 1-inch NPT conduit fittings.
  • In many circumstances it is highly desirable, or required, to employ a lamp transfer relay with a double obstruction light. Upon failure of the first lamp, the relay will transfer power to the second, or standby lamp.
  • The relay is mounted within the fixture base. This relay is of the single pole, single throw, and normally closed type. Only one lamp in the double obstruction light is energized when a transfer relay is used.