Honeywell Obstruction Lighting
 Toll Free in US & Canada 877-285-4HON (4466), International 937-484-2000
  Airport Systems  >  Obstruction Lighting  >  Products  >  ledguard

Airport Systems
Web Site


 
Hot News!!

Honeywell Obstruction Lighting is located in Urbana, Ohio with business hours from 8:00 AM to 5:00 PM EST, Monday through Friday. For Obstruction Lighting Customer Service or Technical Support please call 877-285-4466 and select the appropriate option. International callers use 937-484-2000.

For after hours Flex-Tech Support between 7am - 7pm EST please call 937-869-6406 or 937-869-6290, or arrange for an Evening or Weekend Technical Support appointment by calling 877-285-4466, Option 4, during regular business hours.

New Page: Internet Sales Specials. These items will be available on a first come, first serve basis and quantities may be limited. Please contact Customer Service at 877-285-4466, option 1, to place an order for these items.

LEDGUARD  PRODUCT OVERVIEW


LEDGuard Light Obstruction Lights

FAA Type: L-864 Medium Intensity Red Lighting
ICAO Type: Medium Intensity Obstacle Light

Certified to:
FAA Advisory Circular AC 150/5345-43E
ICAO Annex 14
Transport Canada

More specs: general specs | models | drawings

Documentation: data sheet (PDF)* | order product literature

Ordering info: request a quote | limited warranty
                   on-line ordering policy

* To view PDF files, download the Adobe Acrobat Reader


USE

The LEDGuard L-864 LED based red beacon is designed for lighting television, radio, communications and microwave towers and other hazards to aircraft navigation. The beacon replaces incandescent 300mm beacons with technology that can last up to 10 times as long as incandescents with lower power consumption.

FEATURES

  • LEDGuard:
    • Consumes 90 percent less power than incandescents
    • Last years longer than an incandescent
    • Can be flashed or steady burned
    • Creates no EMI/RFI
    • Comes with a 5 year performance warranty
  • For retrofits:
    • Designed to mount onto standard bolt pattern installations
    • Connects directly to existing controllers (some monitoring adjustment may be required)
  • For new systems, LEDGuard's low power consumption provides:
    • Reduced cabling gauge requirements
    • Reduced conduit runs
    • Minimized wind loading
    • Simple installation