Honeywell Obstruction Lighting
 Toll Free in US & Canada 877-285-4HON (4466), International 937-484-2000
  Airport Systems  >  Obstruction Lighting  >  Products  >  led2xseries

Airport Systems
Web Site


 
Hot News!!

Honeywell Obstruction Lighting is located in Urbana, Ohio with business hours from 8:00 AM to 5:00 PM EST, Monday through Friday. For Obstruction Lighting Customer Service or Technical Support please call 877-285-4466 and select the appropriate option. International callers use 937-484-2000.

For after hours Flex-Tech Support between 7am - 7pm EST please call 937-869-6406 or 937-869-6290, or arrange for an Evening or Weekend Technical Support appointment by calling 877-285-4466, Option 4, during regular business hours.

New Page: Internet Sales Specials. These items will be available on a first come, first serve basis and quantities may be limited. Please contact Customer Service at 877-285-4466, option 1, to place an order for these items.

L810LED SERIES  SPECIFICATIONS



Operating Voltage
120 V
230 V
24 VDC
 
Current
0.08 Amps
0.05 Amps
0.10 Amps
 
Total Power
9 Watts
9 Watts
9 Watts


L810LED Series LED Obstruction Lights
Dimensions and Shipping Information
Single Units
Size: 10-1/2" H x 5.5" W x 5.5" L
Shipping Volume: Two Each; 0.7 cubic ft
Weight: 7.9 lbs
Dual Units
Size: 11-1/2" H x 11-1/2" W x 5-1/2" L
Shipping Volume: 0.7 cubic ft
Weight: 8.2 lbs