Honeywell Obstruction Lighting
 Toll Free in US & Canada 877-285-4HON (4466), International 937-484-2000
  Airport Systems  >  Obstruction Lighting  >  Products  >  led2xseries

Airport Systems
Web Site


 
Hot News!!

Honeywell Obstruction Lighting is located in Urbana, Ohio with business hours from 8:00 AM to 5:00 PM EST, Monday through Friday. For Obstruction Lighting Customer Service or Technical Support please call 877-285-4466 and select the appropriate option. International callers use 937-484-2000.

For after hours Flex-Tech Support between 7am - 7pm EST please call 937-869-6406 or 937-869-6290, or arrange for an Evening or Weekend Technical Support appointment by calling 877-285-4466, Option 4, during regular business hours.

New Page: Internet Sales Specials. These items will be available on a first come, first serve basis and quantities may be limited. Please contact Customer Service at 877-285-4466, option 1, to place an order for these items.

L810LED SERIES  PRODUCT OVERVIEW


L810LED Series Obstruction Lights

FAA Type: L-810 Steady Burning Obstruction Light
ICAO Type: Low Intensity Obstacle Light

Certified to:
FAA Advisory Circular AC 150/5345-43E

Compliant to:
ICAO Annex 14
MIL-C-7989
DGAC of Mexico

More specs: general specs | models

Documentation: data sheet (PDF)* | order product literature

Ordering info: request a quote | limited warranty
                   | on-line ordering policy

* To view PDF files, download the Adobe Acrobat Reader


USE
The Honeywell L810LED series of obstruction lights provide an LED based solution to the FAA L-810 style of steady burn lights. The L810LED is available in both single and dual configurations, and in 12 to 24 V dc, 120 V ac*, and 240 V ac (50/60 Hz) versions.

FEATURES
• LED based obstruction light lasts up to 5 times longer than an incandescent

• LED based obstruction lights utilize 90% less power than an equivalent incandescent

• Typical power consumption @ 120 V ac - 9.0 W

• Available in both a single and dual obstruction light

• Weather/ corrosion resistant lamp assembly and housing

• Self contained wiring compartment eliminates additional boxes

• Can be operated as a steady burn (ETL Certified) or a flashing light

• Resistant to shock and vibration

• Direct replacement for existing incandescent lighting

• 5 year warranty


*ETL Certified