Honeywell Obstruction Lighting
 Toll Free in US & Canada 877-285-4HON (4466), International 937-484-2000
  Airport Systems  >  Obstruction Lighting  >  Products  >  kg114

Airport Systems
Web Site


 
Hot News!!

Honeywell Obstruction Lighting is located in Urbana, Ohio with business hours from 8:00 AM to 5:00 PM EST, Monday through Friday. For Obstruction Lighting Customer Service or Technical Support please call 877-285-4466 and select the appropriate option. International callers use 937-484-2000.

For after hours Flex-Tech Support between 7am - 7pm EST please call 937-869-6406 or 937-869-6290, or arrange for an Evening or Weekend Technical Support appointment by calling 877-285-4466, Option 4, during regular business hours.

New Page: Internet Sales Specials. These items will be available on a first come, first serve basis and quantities may be limited. Please contact Customer Service at 877-285-4466, option 1, to place an order for these items.

KG114  PRODUCT OVERVIEW


KG114 Flashing Red Beacon

FAA Type: L-864 300mm Flashing Red Beacon
ICAO Type: Medium-Intensity Red Obstacle Light

More specs: general specs

Documentation: data sheet (PDF)* | order product literature

Ordering info: order replacement parts | or request a quote
                   | limited warranty | on-line ordering policy

* To view PDF files, download the Adobe Acrobat Reader

USE

Honeywell flashing red beacons are designed for the lighting of television, radio, communications, microwave, transmission line towers, and other obstructions to aerial navigation as specified by the FAA, FCC, ICAO, DGAC of Mexico and Transport Canada.

The optical system consists of four red Fresnel lenses, designed to provide a definite 360° horizontal beam. The two lamp receptacles are mounted to properly position two 620 or 700 Watt Mogul pre-focus beacon lamps, thus providing correct beam distribution in accordance with FAA and ICAO specifications. A three-terminal connecting block is mounted in the base, allowing each lamp to be individually fed and monitored if desired. Internal wiring is heat-resistant, insulated, flexible wire that terminates at the connecting block. Unless otherwise ordered, beacons are furnished with a five-foot length of #12-3 conductor Neoprene cable, entering the base through a 1” watertight connector. Conduit may be used by removing the watertight connector and disconnecting the cable.

The KG114 beacon must be used in conjunction with a beacon flasher or tower lighting control in order to achieve the proper flash rate. Honeywell Series 800 Beacon Flashers provide an economical solution. Honeywell Mechanical Flashers provide a flasher that is immune to AM tower RF frequencies. Honeywell 9LC series lighting controls provide the most complete solution. Honeywell 9LC series lighting controls should be used when several beacons need to flash simultaneously. 9LC controls also include a photocell for automatic day/night operation, and provide alarm contacts for remote monitoring. Specifications on any of the above controls are available from Honeywell Obstruction Lighting.

FEATURES

  • Constructed of heavy aluminum castings with stainless steel hardware and heat resistant Fresnel glass lenses
  • Concave base with drain port at lowest point prevents accumulation of moisture from condensation
  • Neoprene gaskets provide long life under extreme temperatures
  • The beacon is hinged at the center between the upper and lower lens assemblies to provide ready access for inspection and lamp replacement. The hinge rings, butterfly gasket, and locking clamp maintain a weatherproof center seal
  • The beacon is also available in clear glass to accommodate color filters

Models

KG114F0001
Red Lens Beacon
KG114F0000
Clear Lens Beacon with Filter Clips
KG114F0001CS
Canadian Special

Lamps

LH620120GE
Beacon Lamp 620W 120V