|
Photometric Specifications
|
| |
|
Day/Twilight Mode (White)
|
20,000 candela +/- 25%
|
| |
|
Night Mode (Red)
|
2,000 candela +/- 25%
|
| |
|
Backup Night Mode (White)
|
2,000 candela +/- 25%
|
| |
|
Beam Spread
|
3° minimum
|
| |
| Horizontal Coverage |
360°, omni-directional |
| |
|
'Ground Scatter Light' cut-off angle
|
< 3% light output at -10° vertical in day or backup night operation
|
| |
|
Flash Rate
|
40 FPM day and backup night operation
24 FPM red night operation
|
| |
|
Environmental Specifications
|
| |
| Temperature |
-55° C to +55° C (-67° F to +130° F) |
| |
|
Will withstand exposure to:
|
95% relative humidity.
Wind-blown rain from any direction.
Salt-laden atmosphere.
Windspeeds of 240 kph (150 mph)
|
| |
|
Mechanical Specifications
|
| |
|
Dimensions
|
109 lbs (Weight) 21.75x18.5x33.13 (Dimensions) |
| |
|
Flashhead
|
35 lbs (Weight) 15.75x15.75x23.5 (Dimensions) |
| |
|
Power Supply
|
74 lbs (Weight) 21.75x18.5x9.63 (Dimensions) |
| |
|
Power Supply enclosure rating
|
NEMA 4X
|
| |
|
Power Supply enclosure material
|
304 stainless steel standard, 316L stainless steel optional
|
| |
|
Flashhead cover material
|
High temp, UV resistant acrylic |
| |
|
Electrical Specifications
|
| |
|
Input Voltages Available
|
120, 208, 240, 277, 380, 480 VAC, Single or Three Phase; 24 VDC
|
| |
|
Input Frequencies Available
|
50 or 60 Hz
|
| |
|
Power Consumption, Day Mode
|
195 Watts
|
| |
|
Power Consumption, Night Mode
|
125 Watts
|
| |
| Power Consumption, Backup Mode |
70 Watts |
| |
|
Alarm Contacts (from C dry-contact)
|
5 total: Power Failure, Strobe Failure, Backup Night Operation, Sidelight Failure, Day/Night Status
|
| |