Honeywell Obstruction Lighting
 Toll Free in US & Canada 877-285-4HON (4466), International 937-484-2000
  Airport Systems  >  Obstruction Lighting  >  Products  >  fg2000b

Airport Systems
Web Site


 
Hot News!!

Honeywell Obstruction Lighting is located in Urbana, Ohio with business hours from 8:00 AM to 5:00 PM EST, Monday through Friday. For Obstruction Lighting Customer Service or Technical Support please call 877-285-4466 and select the appropriate option. International callers use 937-484-2000.

For after hours Flex-Tech Support between 7am - 7pm EST please call 937-869-6406 or 937-869-6290, or arrange for an Evening or Weekend Technical Support appointment by calling 877-285-4466, Option 4, during regular business hours.

New Page: Internet Sales Specials. These items will be available on a first come, first serve basis and quantities may be limited. Please contact Customer Service at 877-285-4466, option 1, to place an order for these items.

FLASHGUARD 2000B  TOWER LAYOUTS


Medium Intensity White Obstruction Lighting Standards
(FAA Style D)

Day/Twilight Protection 20,000 cd White Strobe
Night Protection 2,000 cd White Strobe
Painting of tower is typically not required.
Download this tower layout drawing as a PDF.

L-865 L-865 Flashing White Strobe

L-865 Configuration

Notes:

  • The overall height of the structure including all appurtenances such as rods, antennas, obstruction lights, etc., determines the number of light levels.
  • The medium intensity flashing white light system is normally composed of flashing omnidirectional lights. This system is not normally recommended on structures less than 200 feet AGL.
  • The chart above illustrates the requirements for standard lighting of towers and supporting structures in accordance with FAA Advisory Circular 70/7460-1; Chapters 3, 4, 6, and 12.