Honeywell Obstruction Lighting
 Toll Free in US & Canada 877-285-4HON (4466), International 937-484-2000
  Airport Systems  >  Obstruction Lighting  >  Products  >  fg2000b

Airport Systems
Web Site


 
Hot News!!

Honeywell Obstruction Lighting is located in Urbana, Ohio with business hours from 8:00 AM to 5:00 PM EST, Monday through Friday. For Obstruction Lighting Customer Service or Technical Support please call 877-285-4466 and select the appropriate option. International callers use 937-484-2000.

For after hours Flex-Tech Support between 7am - 7pm EST please call 937-869-6406 or 937-869-6290, or arrange for an Evening or Weekend Technical Support appointment by calling 877-285-4466, Option 4, during regular business hours.

New Page: Internet Sales Specials. These items will be available on a first come, first serve basis and quantities may be limited. Please contact Customer Service at 877-285-4466, option 1, to place an order for these items.

FLASHGUARD 2000B  SPECIFICATIONS



Photometric Specifications
 
Day Mode 20,000 candela +/- 25%
 
Night Mode 2,000 candela +/- 25%
 
Beam Spread 3° minimum
 
Horizontal Coverage 360°, omni-directional
 
'Ground Scatter Light' cut-off angle < 3% light output at -10° vertical
 
Flash Rate 40 FPM day and night operation
 
Environmental Specifications
 
Temperature -55° C to +55° C (-67° F to +130° F)
 
Will withstand exposure to: 95% relative humidity.
Wind-blown rain from any direction.
Salt-laden atmosphere.
Windspeeds of 240 kph (150 mph)
 
Mechanical Specifications
 
Dimensions 97 lbs (Weight) 21.75x18.5x26.63 (Dimensions)
 
       Flashhead 23 lbs (Weight) 15.75x15.75x17 (Dimensions)
 
       Power Supply 74 lbs (Weight) 21.7x18.5x9.63 (Dimensions)
 
Power Supply enclosure rating NEMA 4X
 
Power Supply enclosure material 304 stainless steel (standard)
316L stainless steel (optional)
 
Flashhead cover material High temperature, UV resistant acrylic
 
Electrical Specifications
 
Input Voltages Available 120, 208, 240, 277, 380, 480 VAC, Single or Three Phase, 24 VDC
 
Input Frequencies Available 50 or 60 Hz
 
Power Consumption, Day Mode 195 Watts
 
Power Consumption, Night Mode 70 Watts
 
Alarm Contacts (from C dry-contact) 3 total: Power Failure, Strobe Failure, Day/Night Status