Honeywell Obstruction Lighting
 Toll Free in US & Canada 877-285-4HON (4466), International 937-484-2000
  Airport Systems  >  Obstruction Lighting  >  Products  >  fg2000b

Airport Systems
Web Site


 
Hot News!!

Honeywell Obstruction Lighting is located in Urbana, Ohio with business hours from 8:00 AM to 5:00 PM EST, Monday through Friday. For Obstruction Lighting Customer Service or Technical Support please call 877-285-4466 and select the appropriate option. International callers use 937-484-2000.

For after hours Flex-Tech Support between 7am - 7pm EST please call 937-869-6406 or 937-869-6290, or arrange for an Evening or Weekend Technical Support appointment by calling 877-285-4466, Option 4, during regular business hours.

New Page: Internet Sales Specials. These items will be available on a first come, first serve basis and quantities may be limited. Please contact Customer Service at 877-285-4466, option 1, to place an order for these items.

FLASHGUARD 2000B  MODELS




Model Description Input Voltage Color
 
FG2000B Standard 120VAC, 60Hz. White
 
FG2001B Standard 240/480VAC, 50Hz. White
 
FG2002B Standard 240/480VAC, 60Hz. White
 
FG2003B Standard 24VDC White

Also Available: 12, 48, -48VDC

Note: FG2000B can also be used as a L-864 Medium Intensity Red Light.