Honeywell Obstruction Lighting
 Toll Free in US & Canada 877-285-4HON (4466), International 937-484-2000
  Airport Systems  >  Obstruction Lighting  >  Products  >  9lcseries

Airport Systems
Web Site


 
Hot News!!

Honeywell Obstruction Lighting is located in Urbana, Ohio with business hours from 8:00 AM to 5:00 PM EST, Monday through Friday. For Obstruction Lighting Customer Service or Technical Support please call 877-285-4466 and select the appropriate option. International callers use 937-484-2000.

For after hours Flex-Tech Support between 7am - 7pm EST please call 937-869-6406 or 937-869-6290, or arrange for an Evening or Weekend Technical Support appointment by calling 877-285-4466, Option 4, during regular business hours.

New Page: Internet Sales Specials. These items will be available on a first come, first serve basis and quantities may be limited. Please contact Customer Service at 877-285-4466, option 1, to place an order for these items.

9LC SERIES  MODELS



Model No. System
Type
Structure
Height
Input Voltage Sidelight
Levels (OB)
Beacons LBR Capability
 
9LCA001000AA-001 FAA A-0 0 to 150M 120 VAC, 60 Hz N/A 1 (1-4 total OBs) N/A
 
9LCA111L00AA FAA A-1 151 to 350M 120 VAC, 60 Hz 1 1 (1-4 total OBs) Yes
 
9LCA233L00AA-002 FAA A-2/3 351 to 700M 120 VAC, 60 Hz 3 2 (1-8 total OBs) Yes
 
9LCIA06000AA-001 ICAO 0 to 45M 240 VAC, 50/60 Hz N/A 1 (1-4 total OBs) N/A
 
9LCIA06000AA-002 ICAO 0 to 45M 240 VAC, 50/60 Hz N/A 1 (1-4 total OBs) N/A
 
9LCIB16L00AA ICAO 45 to 105M 240 VAC, 50/60 Hz 1 1 (1-4 total OBs) Yes
 
9LCA236L00AA ICAO 105 to 210M 240 VAC, 50/60 Hz 3 2 (1-8 total OBs) Yes