|
|
|
 |
Honeywell Obstruction Lighting is located in Urbana,
Ohio with business hours from 8:00 AM to 5:00 PM EST, Monday through
Friday. For Obstruction Lighting Customer Service or Technical Support
please call 877-285-4466 and select the appropriate option.
International callers use 937-484-2000.
For after hours Flex-Tech
Support between 7am - 7pm EST please call 937-869-6406 or 937-869-6290,
or arrange for an Evening or Weekend Technical Support appointment
by calling 877-285-4466, Option 4, during regular business hours.
New Page: Internet Sales Specials. These
items will be available on a first come, first serve basis and quantities may be
limited. Please contact Customer Service at 877-285-4466, option 1, to place an
order for these items.
|
|
LEDGuard
Medium Intensity Red Lighting System
FAA Type: L-864
ICAO Type: Medium Intensity Obstacle Light
The LEDGuard L-864 LED based red
beacon is designed for lighting television, radio, communications
and microwave towers and other hazards to aircraft navigation.
The beacon replaces incandescent 300mm beacons with technology that
can last up to 10 times as long as incandescents with lower power
consumption.
|
|
|
L810LED
Steady Burning Obstruction Lights
FAA Type: L-810
ICAO Type: Low Intensity Obstacle Light
The Honeywell L810LED series of
obstruction lights provide an LED based solution to the FAA
L-810 style of steady burn lights.
|
|
|
SiteGuardTM
SiteGuard monitoring services handle all time dependent
monitoring tasks without requiring your interaction. If a light “burns out,”
Honeywell's system does the following:
- Dry contact output is read into the SiteGuard System
- SiteGuard initiates alarm call either over phone lines or wireless connection
- Alarm received at Honeywell's ProtectionNet Network operations center, with operators providing around
the clock, 365 days a year service
- ProtectionNet initiates an FAA Notice to Airmen (NOTAM) for any appropriate lighting failure
- The client is notified of the failure via telephone, voicemail, pager, fax or email
- With the NOTAM in place, you can now work at your own schedule to repair the light outage
- If after 14 days we have not heard from you, we will contact you to determine the status of your tower
- We will file the NOTAM extension if necessary or we will remove the NOTAM, with no additional work from you
|
|
|
FlashGuardTM
3000B
Medium Intensity Dual (Red/White) Lighting System
FAA Type: L-864 /L-865 (White)
ICAO Type: Medium Intensity Type A/B
A medium intensity dual lighting system which
combines a daytime white strobe and a nighttime red flashing light into a single
flashhead, eliminating the need for two separate lighting systems. The system
comes complete with a flashhead, power supply and photocell. The FG3000B is used
on structures ranging from 200' to 500'.
|
|
|
FlashGuardTM
2000B
Medium Intensity White or Red Lighting System
FAA Type: L-865 (White) or L-864 (Red)
ICAO Type: Medium Intensity Type A or Type B
A medium intensity white lighting system
which utilizes a single flashhead for daytime and nighttime operation.
The system comes complete with a flashhead, power supply and photocell.
The FG2000B is used on structures ranging from 200' to 500'. An additional
lighting system is the FlashGuard 2009B which is a medium intensity red
lighting system which operates only at night.
|
|
|
StrobeGuard SG-60
High Intensity White Lighting System
FAA Type: L-856 (White)
ICAO Type: High Intensity Type A
A high intensity white lighting system which utilizes
an uni-directional flashhead for daytime, twilight, and nighttime operation. Three
flashheads are required for complete coverage of most towers. A single controller can
operate between 1 to 24 flashheads. The SG-60 system is used on structures ranging
from 500' to 2200'.
|
|
|
9LC Series Alarmed Lighting Controls
|
Controls:
|
FAA Type L-810 (Red) and L-864 (Red)
Incandescent Fixtures
ICAO Type A Low and Medium Intensity Fixtures
|
The 9LC controls are used to operate low intensity, OB2x Series, and medium
intensity, KG114 Series, red lighting fixtures. The controllers come complete with multiple dry-contact
alarms, housing, and photocell. These lighting systems are used on structures ranging from 0' to 2200'.
|
|
|
OB2x Series
Low Intensity Red Obstruction Light
FAA Type: L-810 (Red)
ICAO Type: Low Intensity Type B
The OB2x Series lighting fixtures are steady-burn lighting
fixtures used for nighttime operation only. Incandescent lamps are available upon request.
|
|
|
KG114 Series
Medium Intensity Red Obstruction Light
FAA Type: L-864 (Red)
ICAO Type: Medium Intensity Type B
The KG114 is a 300mm Red Flashing Code Beacon used for nighttime
operation only. Incandescent lamps are available upon request.
|
|
|